Knowledge Search
Download document () of 20
We make what matters work*

170M4952

Fuse-link, high speed, 200 A, AC 1000 V, size 1, 52 x 69 x 74 mm, aR, IEC, UL, type K indicator, flush end, M8

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4952
UPC
051712679442
EAN
5704057050197
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
556 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Electrical data

Amperage Rating
200 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Watt losses
45 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fitted with:
Type K Indicator for micro

Export product specification