Knowledge Search
Download document () of 20
We make what matters work*

170M4968

Fuse-link, high speed, 315 A, AC 1000 V, DIN 1, 51 x 69 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4968
UPC
051712679572
EAN
5027590455169
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
218 g
Compliances
CE Marked
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
98500 at 1000 V
Pre arc (I2T)
16500
Watt losses
60 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1

Export product specification