Knowledge Search
Download document () of 20
We make what matters work*

170M4990

Fuse-link, high speed, 350 A, AC 1000 V, size 1, 51 x 51 x 200 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4990
EAN
5027590515863
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
653 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
350 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
65 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification