Knowledge Search
Download document () of 20
We make what matters work*

170M5149
FUSE 900A 1100V 2/110 AR

Fuse-link, high speed, 900 A, AC 1100 V, size 2, 61 x 75 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5149
UPC
051712260251
EAN
5027590455923
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
634 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
900 A
Voltage rating
1100 V
Voltage type
AC
Clearing (I2T)
1750000 at 1000 V
Pre arc (I2T)
360000
Watt losses
122 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification