Knowledge Search
Download document () of 20
We make what matters work*

170M5238

Fuse-link, high speed, 250 A, AC 1250 V, size 2, 61 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5238
UPC
051712260626
EAN
5027590456302
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
971.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
250 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
38500 at 1000 V, 51500 at 1250 V
Pre arc (I2T)
6500
Watt losses
65 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification