Knowledge Search
Download document () of 20
We make what matters work*

170M5256

Fuse-link, high speed, 700 A, AC 690 V, size 2, 61 x 77 x 138 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5256
EAN
5027590456432
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
619 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
700 A
Voltage rating
690 V
Voltage type
AC
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification