Knowledge Search
Download document () of 20
We make what matters work*

170M5289

Fuse-link, high speed, 800 A, AC 1250 V, size 2, 61 x 77 x 138 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5289
UPC
051712584036
EAN
5027590456593
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
657 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
800 A
Voltage rating
1250 V
Voltage type
AC
Watt losses
120 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification