Knowledge Search
Download document () of 20
We make what matters work*

170M5310

Eaton Bussmann series high speed square body fuse, 500A 690V HS a.c. 2E/91 AR UC FUSE

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5310
UPC
051712260879
EAN
5704057028943
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
656.6666667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
700 V (UL), 690 V (IEC)
Voltage type
AC
Clearing (I2T)
145000 at 660 V
Pre arc (I2T)
21500
Watt losses
75 W
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Fuse indicator
Non Indicating
Fuse size
2
Fitted with:
Type T Indicator for micro

Export product specification