Knowledge Search
Download document () of 20
We make what matters work*

170M5406

Fuse-link, high speed, 250 A, AC 660 V, size 2, 59 x 59 x 77 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5406
UPC
051712551717
EAN
5027590456975
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
300 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
250 A
Voltage rating
660 V
Voltage type
AC
Watt losses
54 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification