Knowledge Search
Download document () of 20
We make what matters work*

170M5417

Fuse-link, high speed, 1100 A, AC 600 V, size 2, 61 x 77 x 65 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5417
UPC
051712261227
EAN
5027590457095
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
547 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1100 A
Voltage rating
600 V
Voltage type
AC
Clearing (I2T)
1600000 at 660 V
Pre arc (I2T)
245000
Watt losses
120 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification