Knowledge Search
Download document () of 20
We make what matters work*

170M5452

Eaton Bussmann series high speed square body fuse, 1400A 550V US 2GKN/50 AR HS

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5452
UPC
051712595575
EAN
5027590457224
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
560.3333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
1400 A
Voltage rating
700 V (UL), 690 V (IEC)
Class
Class aR

Product specification

Fuse type
US Style
Fuse indicator
Non Indicating
Fuse size
2

Export product specification