Knowledge Search
Download document () of 20
We make what matters work*

170M5495

Eaton Bussmann series square body fuse, Tag-type indicator for microswitch North position 100 kA Flush-end contact metric thread 90mm center distance Square body Power convert/rectif and red voltage starters 1250V 1300V 100W 2 550A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5495
UPC
051712261425
Product Length/Depth
77 mm
Product Height
91 mm
Product Width
61 mm
Product Weight
630 g
Compliances
CE Marked
Certifications
UL Recognized
IEC Rated
CSA Certified

Electrical data

Amperage Rating
550 A
Voltage rating
1250 V, 1300 V
Clearing (I2T)
62000 at 370000 V 62000 at 495000 V
Pre arc (I2T)
62000
Watt losses
100 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
2

Export product specification