Knowledge Search
Download document () of 20
We make what matters work*

170M5512

Eaton Bussmann series high speed square body fuse, 630 A, 690 V (IEC), 700 V (UL), 50.4 Millimeter, Size 2, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5512
UPC
051712261524
EAN
5027590457620
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
90.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
630 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
275000 at 660 V
Pre arc (I2T)
41000
Watt losses
90 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification