Knowledge Search
Download document () of 20
We make what matters work*

170M5531

Fuse-link, high speed, 250 A, AC 1000 V, size 2, 65 x 180 x 280 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5531
UPC
051712677745
Product Length/Depth
75 mm
Product Height
150 mm
Product Width
55 mm
Product Weight
0.001 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
250 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
40000 at 1000 V
Pre arc (I2T)
6750
Watt losses
65 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification