Knowledge Search
Download document () of 20
We make what matters work*

170M5558

Fuse-link, high speed, 400 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5558
UPC
051712792783
EAN
5027590457651
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
560 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Electrical data

Amperage Rating
400 A
Class
Class aR
Clearing (I2T)
74000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
11000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
65 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fuse type
Flush end
GKN/Type K indicator for micro

Export product specification

Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.