Knowledge Search
Download document () of 20
We make what matters work*

170M5565

Fuse-link, high speed, 900 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5565
UPC
051712261661
EAN
5027590457729
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
560 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
900 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
840000 at 660 V
Pre arc (I2T)
125000
Watt losses
110 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification