Knowledge Search
Download document () of 20
We make what matters work*

170M5567

Eaton Bussmann series high speed square body fuse, 1100 A, AC 600 V, size 2, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5567
UPC
051712261685
EAN
5027590457743
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
828.75 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1100 A
Voltage rating
700 V (UL), 690 V (IEC)
Clearing (I2T)
1600000 at 600 V
Pre arc (I2T)
245000
Watt losses
120 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
2

Export product specification