Knowledge Search
Download document () of 20
We make what matters work*

170M5589

Fuse-link, high speed, 280 A, AC 1250 V, size 2, 61 x 77 x 75 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5589
UPC
051712261715
EAN
5027590639033
Product Length/Depth
59 mm
Product Height
74.4 mm
Product Width
77 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL

Electrical data

Amperage Rating
280 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
55500 at 1000 V, 74500 at1250 V
Pre arc (I2T)
9350
Watt losses
70 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/75 Type K indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification