Knowledge Search
Download document () of 20
We make what matters work*

170M5594

Fuse-link, high speed, 500 A, AC 1250 V, size 2, 61 x 77 x 75 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5594
UPC
051712261760
EAN
5027590457811
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
61 mm
Product Weight
167.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
285000 at 1000 V, 380000 at 1250 V
Pre arc (I2T)
42000
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/75 Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification