Knowledge Search
Download document () of 20
We make what matters work*

170M5609

Fuse-link, high speed, 450 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5609
UPC
051712261821
EAN
5027590457859
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
450 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
105000 at 660 V
Pre arc (I2T)
15500
Watt losses
70 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
2

Export product specification