Download document () of 20

170M5618

Fuse-link, high speed, 1250 A, AC 600 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5618
UPC
051712261906
EAN
5027590457927
Product Length/Depth
135 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
281 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1250 A
Voltage rating
600 V
Voltage type
AC
Clearing (I2T)
2400000 at 660 V
Pre arc (I2T)
365000
Watt losses
130 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
2

Export product specification