Knowledge Search
Download document () of 20
We make what matters work*

170M5663

Fuse-link, high speed, 700 A, AC 690 V, size 2, 61 x 77 x 135 mm, aR, IEC, UL, type K indicator, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5663
UPC
051712262033
EAN
5027590458146
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
318 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
700 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
405000 at 660 V
Pre arc (I2T)
60500
Watt losses
95 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification