Knowledge Search
Download document () of 20
We make what matters work*

170M5688

Fuse-link, high speed, 250 A, AC 1250 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5688
UPC
051712262088
EAN
5704057030458
Product Length/Depth
156.9 mm
Product Height
59.2 mm
Product Width
59.2 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified
IEC Rated

Electrical data

Amperage Rating
250 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
38500 at 1000 V, 51500 at 1250 V
Pre arc (I2T)
6500
Watt losses
65 W
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Fuse indicator
Non Indicating
Fuse size
2

Export product specification