Knowledge Search
Download document () of 20
We make what matters work*

170M5807

Fuse-link, high speed, 350 A, AC 690 V, compact DIN 2, 55 x 71 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5807
UPC
051712551670
EAN
5027590460248
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
664 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
350 A
Voltage rating
690 V
Voltage type
AC
Watt losses
64 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
02

Export product specification