Knowledge Search
Download document () of 20
We make what matters work*

170M5842

Fuse-link, high speed, 500 A, AC 690 V, size 2, 61 x 77 x 65 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5842
EAN
5704057031165
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Watt losses
75 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification