Knowledge Search
Download document () of 20
We make what matters work*

170M5955

Fuse-link, high speed, 400 A, AC 1000 V, size 2, 59 x 77 x 75 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5955
UPC
051712602211
EAN
5027590461276
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
749.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
155000 at 1000 V
Pre arc (I2T)
26000
Watt losses
85 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification