Knowledge Search
Download document () of 20
We make what matters work*

170M5966

Fuse-link, high speed, 250 A, AC 1000 V, DIN 2, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5966
UPC
051712602266
EAN
5027590461351
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
843 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
250 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
40000 at 1000 V
Pre arc (I2T)
6750
Watt losses
65 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification