Knowledge Search
Download document () of 20
We make what matters work*

170M5970

Fuse-link, high speed, 450 A, AC 1000 V, DIN 2, 59 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5970
UPC
051712602303
EAN
5027590461375
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
870 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
210000 at 1000 V
Pre arc (I2T)
35500
Watt losses
90 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification