Knowledge Search
Download document () of 20
We make what matters work*

170M5992

Fuse-link, high speed, 550 A, AC 2000 V, size 3, 74 x 96 x 143 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5992
EAN
5996516017203
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
2.125 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
550 A
Voltage rating
2000 V
Voltage type
AC
Watt losses
165 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification