Knowledge Search
Download document () of 20
We make what matters work*

170M6024

Fuse-link, high speed, 750 A, AC 1500 V, size 3, 74 x 96 x 112 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6024
EAN
5996516017371
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1.5 kg
Certifications
IEC 60269-4

Electrical data

Amperage Rating
750 A
Voltage rating
1500 V
Voltage type
AC
Watt losses
150 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification