Knowledge Search
Download document () of 20
We make what matters work*

170M6076

Fuse-link, high speed, 600 A, AC 4000 V, size 3, 85 x 96 x 302 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6076
EAN
5996516017562
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
4010 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
600 A
Voltage rating
4000 V
Voltage type
AC
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification