Knowledge Search
Download document () of 20
We make what matters work*

170M6080
FUSE 350A 690V DIN 3 GR

Fuse-link, high speed, 350 A, AC 690 V, DIN 3, 75 x 89 x 150 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6080
EAN
5996516017586
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1475 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN 43620

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC)
Voltage type
AC
Watt losses
55 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
3
Fitted with:
Type T Indicator for micro

Export product specification