Knowledge Search
Download document () of 20
We make what matters work*

170M6092

Fuse-link, high speed, 900 A, AC 690 V, DIN 3, 75 x 89 x 150 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6092
EAN
5027590323901
Product Length/Depth
75 mm
Product Height
150 mm
Product Width
90 mm
Product Weight
1.23 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
DIN

Electrical data

Amperage Rating
900 A
Voltage rating
690 V
Voltage type
AC
Watt losses
102 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification