Knowledge Search
Download document () of 20
We make what matters work*

170M6131

Fuse-link, high speed, 2000 A, AC 600 V, size 3, 74 x 92 x 90 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6131
EAN
5027590339131
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
967 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2000 A
Voltage rating
600 V
Voltage type
AC
Watt losses
275 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification