Knowledge Search
Download document () of 20
We make what matters work*

170M6155

Fuse-link, high speed, 2500 A, AC 450 V, size 3, 76 x 140 x 59 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6155
EAN
5996516001899
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1307 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2500 A
Voltage rating
450 V
Voltage type
AC/DC
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/60 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification