Knowledge Search
Download document () of 20
We make what matters work*

170M6301

Fuse-link, high speed, 315 A, AC 1250 V, size 3, 76 x 76 x 155 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6301
UPC
051712587808
EAN
5996516018859
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1.244 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
315 A
Voltage rating
1250 V
Voltage type
AC
Watt losses
85 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification