Knowledge Search
Download document () of 20
We make what matters work*

170M6311

Eaton Bussmann series square body fuse, Tag-type indicator for microswitch 200 kA French style blades Square body Power converters/rectifiers and reduced voltage starters 690V 700V 110W 3 700A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6311
UPC
051712263764
Product Length/Depth
92 mm
Product Height
126 mm
Product Width
76 mm
Product Weight
1525 g
Compliances
CE Marked
Certifications
UL Recognized
IEC Rated
CSA Certified

Electrical data

Amperage Rating
700 A
Voltage rating
690 V, 700 V
Clearing (I2T)
44500 at 300000 V
Pre arc (I2T)
44500
Watt losses
110 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
3

Export product specification