Knowledge Search
Download document () of 20
We make what matters work*

170M6325

Fuse-link, high speed, 900 A, AC 1250 V, size 3, 76 x 92 x 93 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6325
UPC
051712582261
EAN
5704057033749
Product Length/Depth
76 mm
Product Height
93.3 mm
Product Width
92 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Electrical data

Amperage Rating
900 A
Voltage rating
1250 V
Watt losses
130 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification