Knowledge Search
Download document () of 20
We make what matters work*

170M6340
FUSE 400A 1250V 3BKN/75 AR CU

Fuse-link, high speed, 400 A, AC 1250 V, size 3, 76 x 92 x 76 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6340
UPC
051712263863
EAN
5027590461801
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1132.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
120000 at 1000 V, 160000 at 1250 V
Pre arc (I2T)
19500
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification