Knowledge Search
Download document () of 20
We make what matters work*

170M6346

Fuse-link, high speed, 800 A, AC 1100 V, size 3, 76 x 92 x 76 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6346
UPC
051712263924
EAN
5027590461863
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1151.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
800 A
Voltage rating
1100 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
995000 at 1000 V, 1300000 at 1250 V
Pre arc (I2T)
205000
Watt losses
122 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification