Download document () of 20

170M6409

Fuse-link, high speed, 550 A, AC 690 V, size 3, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6409
UPC
051712264075
EAN
5027590461948
Product Length/Depth
53 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
362 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
135000 at 660 V
Pre arc (I2T)
19500
Watt losses
100 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification