Knowledge Search
Download document () of 20
We make what matters work*

170M6413

Fuse-link, high speed, 900 A, AC 690 V, size 3, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6413
UPC
051712793537
EAN
5027590462075
Product Length/Depth
53 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
825 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
900 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
670000 at 660 V
Pre arc (I2T)
100000
Watt losses
120 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification