Knowledge Search
Download document () of 20
We make what matters work*

170M6416

Fuse-link, high speed, 1250 A, AC 690 V, size 3, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6416
UPC
051712793407
EAN
5027590462181
Product Length/Depth
53 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
841 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1250 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
1950000 at 660 V
Pre arc (I2T)
290000
Watt losses
140 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification