Knowledge Search
Download document () of 20
We make what matters work*

170M6426

Fuse-link, high speed, 900 A, AC 1250 V, 2 x size 3, 74 x 177 x 95 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6426
EAN
5704057034326
Product Length/Depth
85 mm
Product Height
74 mm
Product Width
177 mm
Product Weight
0.001 g
Certifications
IEC

Electrical data

Amperage Rating
900 A
Voltage rating
1250 V
Voltage type
AC
Watt losses
200 W
Breaking capacity
100 kA
Class
Class gBat

Product specification

Application
semiconductor protection
Fuse type
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
23

Export product specification