Knowledge Search
Download document () of 20
We make what matters work*

170M6501

Fuse-link, high speed, 1400 A, AC 1100 V, size 3, 76 x 92 x 83 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6501
UPC
051712264310
EAN
5996516019573
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1356 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1400 A
Voltage rating
1100 V
Voltage type
AC/DC
Clearing (I2T)
6000000 at 1000 V
Pre arc (I2T)
1250000
Watt losses
150 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/90 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification