Knowledge Search
Download document () of 20
We make what matters work*

170M6514

Fuse-link, high speed, 1000 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6514
UPC
051712264365
EAN
5027590462853
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
350 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1000 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
945000 at 660 V
Pre arc (I2T)
140000
Watt losses
122 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification