Knowledge Search
Download document () of 20
We make what matters work*

170M6520

Fuse-link, high speed, 1800 A, AC 690 V, size 3, 76 x 92 x 65 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6520
UPC
051712264402
EAN
5704057035101
Product Length/Depth
92 mm
Product Height
65 mm
Product Width
76 mm
Product Weight
274 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1800 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Clearing (I2T)
5250000 at 660 V
Pre arc (I2T)
880000
Watt losses
165 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Non Indicating
Fuse size
3

Export product specification