Knowledge Search
Download document () of 20
We make what matters work*

170M6537

Fuse-link, high speed, 3000 A, AC 200 V, size 3, 76 x 92 x 50 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6537
EAN
5027590462907
Product Length/Depth
170 mm
Product Height
76 mm
Product Width
96 mm
Product Weight
0.7 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
3000 A
Voltage rating
200 V
Voltage type
AC
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification