Knowledge Search
Download document () of 20
We make what matters work*

170M6571

Fuse-link, high speed, 2000 A, AC 550 V, size 3, 76 x 92 x 65 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6571
UPC
051712264662
EAN
5996516019900
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
974 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
2000 A
Voltage rating
550 V AC
Voltage type
AC
Clearing (I2T)
6350000 at 660 V
Pre arc (I2T)
1150000
Watt losses
175 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification