Knowledge Search
Download document () of 20
We make what matters work*

170M6620

Fuse-link, high speed, 1800 A, AC 600 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6620
UPC
051712264884
EAN
5996516020135
Product Length/Depth
170 mm
Product Height
76 mm
Product Width
96 mm
Product Weight
1230 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1800 A
Voltage rating
600 V
Voltage type
AC
Clearing (I2T)
5250000 at 660 V
Pre arc (I2T)
880000
Watt losses
165 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse indicator
None
Fuse size
3

Export product specification